Caterpillar TL1255D

Caterpillar TL1255D

Price
On Request
Year
2016
Working hours
879 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TL1255D
Categorytelehandler
Serial NumberML700475
Unit NumberH15192
Catalog NumberCU2451768
Manufacturing Year2016
Hours879 h
CountryUnited States
LocationKahului, HI
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationAXLE, STANDARD
BELT, SEAT, 3"
CANOPY, OPEN
CARRIAGE, SWING 100 DEGREES
CLIMATE PACK, STANDARD
COUPLER, HYDRAULIC, IT
ELECTRICAL HARNESS, COUPLER
FENDER, FRONT
FORK, DUAL TAPER 2" X 6" X 72"
INSTRUCTIONS, ANSI
LANE 2 ORDER
LEVER, MANUAL, FNR/WIPERS/IND
LIGHTS, ROADING, RH
LOADCHART, NACD, TL1255D
MANUAL, OPER. MAINT. ENGLISH
MONITOR, NONE
PACK, ROLL ON/ROLL OFF, TL
ROOF CAP
TIRES, 17.50-25, FS, G2
TL1255D NORTH AMERICAN ORDER
WINDOW, REAR, STANDARD
WORKLIGHTS, NO A/C
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE PACIFICSee InventoryWebsiteSelect contact
Craig Baker
Telephone:+1 808 6760397
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone