Caterpillar TL1055

Caterpillar TL1055

Price
55,500 USD
Year
2011
Working hours
6306 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TL1055
Categorytelehandler
Serial NumberTBM01366
Unit NumberUC17766
Catalog NumberCU4524963
Manufacturing Year2011
Hours6306 h
CountryUnited States
LocationCall For Additional Info, PA
Pricing
Price Excluding Tax$ 55,500
Tax-
Price Including Tax-
Features
Accessories
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
Additional Information14.00-24 FIRESTONE @ 6306 HOURS
3 PIECE BOOM
4 WHEEL DRIVE
48IN FORKS
CAT TL1055 CAT TELEHANDLER
LF TIRES 55%
LR TIRES 20%
RF TIRES 40%
RR TIRES 25%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CLEVELAND BROTHERS EQUIPMENT COMPANY INCSee InventoryWebsiteSelect contact
Cleveland Brothers Used Equipment Team
Telephone:+1 866 532 9023
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone