Currently 18063 machines for sale
Quick Search

Used Telehandlers for Sale

The telehandler is one of the most vital components of your construction or earthmoving fleet. This sturdy, versatile machine is known for its ability to handle heavy loads while helping reduce operational costs. A used telehandler from your local Cat® dealer can offer you long-lasting service and excellent ROI. We’ll help you find a machine in your area that fits your needs with our extensive listing of used Cat telehandlers for sale.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
telehandler
x
256 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
CAT TL642D CB, 119,0002017
Asheville, NC
451 h Cat Certified Used Special Offers

See Details
CAT TL1255, 199,8002018
Mcdonough, GA
2,497 h Cat Certified Used Conditions Customer Value Agreementdouble auxiliary hydraulic supplyeu declaration of conformitytier 2 complianttier 1 compliantemissions level - eu - iv

See Details
CAT TH408D, 90,0002020
Aberdeen, SD
4,658 h Conditionsride control

See Details
CAT TL1055, 231,0002023
Cleburne, TX
314 hcoupler type - mechanicalforks - palletstabilizercarriage width - standardcoupler - standard

See Details
CAT TH407C2015
Pocatello, ID
counterweightride control

See Details
JCB 510-56, 53,8562012
Mesa, AZ
4,226 h

See Details
CAT TL642D, 70,0002017
Cookeville, TN
3,070 h

See Details
Genie GTH5519, 74,9002023
Topeka Area, KS
68 h

See Details
CAT TL1255D, 142,5602016
Topeka Area, KS
2,417 h Specificationscab - enclosed

See Details
Genie GTH5519, 52,3422019
Henderson Nv, NV
1,434 h

See Details
CAT TL1255D, 119,9362017
Apache Junction, AZ
5,342 h

See Details
Genie GTH5519, 51,7002016
Topeka Area, KS
922 horopsbeacon

See Details
Wacker TH627, 70,0002019
Helena, MT
1,010 h Conditionsauxiliary hydraulics pressurecoupler type - hydraulicforkslightingrops - enclosed

See Details
CAT TH255C, 87,6102020
Topeka Area, KS
1,392 hcounterweight

See Details
CAT TL943C, 75,0002015
Cheyenne, WY
3,009 hcab - enclosed

See Details
CAT TL1255D, 118,0002018
Fresno, CA
4,800 h Conditionscab - enclosed

See Details
CAT TL943D, 83,6112017
Phoenix, AZ
4,737 hforks - palletcarriage width - standard

See Details
CAT TL1255D, 126,0002019
Albuquerque, NM
4,938 hcab - enclosed

See Details
CAT TL1055-05, 253,5002023
Hurricane, UT
246 h

See Details
CAT TL642D, 141,1302019
Manhattan, KS
865 h

See Details
CAT TL1255D, 132,4392018
Tucson, AZ
4,359 h

See Details
Show more results

telehandler