Quick Search

Caterpillar TH255C

Caterpillar TH255C

Price
$87,500
Year
2019
Working hours
424 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CASHMAN EQUIPMENT CO.
Elko, NV
+1 702 633 4509
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar TH255C
Categorytelehandler
Serial NumberJK204144
Unit NumberCE015742
Catalog Number4881773
Year2019
Hours424 h
CountryUnited States
LocationElko, NV
Pricing
Price Excluding Tax87,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
Additional informationFENDERS, SET OF FOUR
COUPLER, MANUAL, UNIVERSAL
BATTERY, DISCONNECT SWITCH
FORK, PALLET 2" X 4" X 48"
TIRES, 12 X 16.5, PNEUMATIC
WORKLIGHTS, CAB MOUNTED
HEADLINER, RADIO READY
FABRIC SEAT
LINES, REAR AUX, NONE
48"CARRIAGE
EORPS HEAT A/C
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
541
  • Yes
  • No
  • Yes
  • Good
  • FairSome rust
  • Good
  • PoorCover panel damaged and hangs up on the front
  • FairBoth front fenders missing and fender frame bent
  • Good
  • Good
  • FairFront fenders missing
  • FairPaint scratched up
  • Good
safety items
520
  • NoCould not find ROPs label
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNo date on seatbelt
  • FairLabels tore and faded
gauges, operator station, console
1621
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Good
  • FairButtons on the joy stick need replaced
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorFront windshield broke into
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairCould not check with bungy holding half window in.
engine
710
  • Yes
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • -52 Red
  • Good
  • Good
  • Good
  • Good
  • FairPrecleaned bowl cracked
  • Good
  • Good
  • Good
cooling system
400
  • No
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
320
  • Yes
  • No
  • No
  • Good
  • FairCould not access box
  • FairCab lights missing
  • Good
  • Good
transmission
100
  • No
  • No
  • Good
steering
300
  • Good
  • Good
  • Good
brake
200
  • No
  • Yes
  • Good
  • Good
hydraulics
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
210
  • Yes
  • Good
  • Good
  • FairMovement in quick connect
final drives
200
  • No
  • Good
  • Good
comments, misc. repairs, general remarks
  • Front windshield broke in half. Top cab lights missing. Joy stick buttons missing covers.
  • Inspected 6-16-22 Hrs. 600 Engine cover has cracks and damage. air breather bowl cracked. Both front fenders missing and frame bent. Right handle bent on quick connect.
tires
010
  • 305/70-16.5
  • No
  • Fair
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCamos SKS 5321878NoNoNo
Left RearCamos SKS 5321982NoNoNo
Right FrontCamos SKS 5321773YesNoNo
Right RearCamos SKS 5321878NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering