Quick Search

CAT TL943

CAT TL943

Year
2012
Working hours
4,387 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Nitro, WV
+1 502 744 4441
Show phone number
Basic information
BrandCAT TL943
Boyd Cat Company
Categorytelehandler
Serial NumberTHH00253
Unit NumberEQ00041685
Catalog Number10067512
Year2012
Hours4,387 h
CountryUnited States
LocationNitro, United States
Pricing
Price Excluding Tax79,700 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information301-9755 2.36" X 5 X 48" PALLET
309-4315 50" ROTATE CARRIAGE
AIR CONDITIONING
BLOCK HEATER
CAT IT STYLE MANUAL COUPLER
FOAM FILLED TIRES 13.00 X 24
INBOUND FREIGHT
JLG/CAT MODEL TL943 "C" MODEL
MA4 CAB - DOOR - HEATER/DEFROST
MAXIMUM HEIGHT: 43 FT
MAXIMUM LIFT: 9,000 LBS
Online Owner's Manual
PINTLE TYPE TOW HOOK
PL641
SET OF 4 FENDERS
STABILIZERS (OUTRIGGERS)
WORK LIGHTS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering