LUREYE V550K

Construction and Mining Equipment LUREYE V550K

Price
25,000 USD
Year
2011
Working hours
26779 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand LUREYE V550K
CategoryStationary Generator Sets
Serial NumberV550C210007630
Unit Number10076963
Catalog NumberCU4617170
Manufacturing Year2011
Hours26779 h
CountryChile
LocationSantiago
Pricing
Price Excluding Tax25,000 USD
Tax USD
Price Including Tax USD
Details
Engine power544 hp
Output500 kVA
Frequency50 Hz
Additional InformationBASE TANK
Features
Accessories
DIESELDIESEL
50 hZ50 hZ
CONTINUOUSCONTINUOUS
Additional InformationBASE TANK
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
general appearance
  • Yesbase de extructura abollada
  • Yes
  • Yes
  • Yes
  • No
  • buena con detalles de base de generador abollada
  • Good
  • Good
  • Good
  • Fairretocar pintura
  • Good
safety items
  • bueno
  • Good
gauges, operator station, console
  • Good
Power Rating
Continuous
50Hz
500kVA / 400kW / 400Volts @ 1499RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CHILE S.A.See InventoryWebsiteSelect contact
Isabel Corvalan Ortuzar
Chile
Telephone:+56 229277196
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone