Olympian CAT D125P2

Olympian CAT D125P2

Price
22,500 USD
Year
2004
Working hours
333 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOlympian CAT D125P2
CategoryStationary Generator Sets
Serial NumberNPS01607
Unit NumberEPU10554
Catalog NumberCU4426238
Manufacturing Year2004
Hours333 h
CountryUnited States
LocationIndianapolis, IN
Pricing
Price Excluding Tax$ 22,500
Tax-
Price Including Tax-
Details
Output156 kVA
Frequency60 Hz
Features
Additional Information2004 Olympian D125P2 S#NPS01607, 125kW standby/ 112kW prime, Multi-voltage with selector switch (can operate ... 240V or 480V 3ph), 60Hz, 333 hours, Perkins diesel engine, 4001 E control panel, 600A breaker for 240V 3ph operation and 200A breaker for 480V operation, battery, battery charging alternator, standard air cleaner, jacket water heater, weather proof enclosure w/284 gallon subbase fuel tank. Dimensions: L-116”, W-44”, H-74”, package weight 6,000lbs.

*For more information contact Chris Ricketts 317-220-26002.
Power Rating
Standby
60Hz
156kVA / 125kW / 480Volts @ 1800RPM
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MACALLISTER MACHINERY CO., INCSee InventoryWebsiteSelect contact
Used Equipment 317-545-2151
Telephone:+1 3175452151
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone