Denyo DCA150ESK

Denyo DCA150ESK

Price
23,987 USD
Year
2012
Working hours
5924 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandDenyo DCA150ESK
CategoryStationary Generator Sets
Serial Number3855434
Unit NumberUA835
Catalog NumberCU4449806
Manufacturing Year2012
Hours5924 h
CountryAustralia
LocationBrisbane, QL
Pricing
Price Excluding Tax$ 23,987
Tax (10%)$ 2,399
Price Including Tax$ 26,386
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
50 hZ50 hZ
60 hZ60 hZ
AUTO STARTAUTO START
CONTINUOUSCONTINUOUS
Additional InformationSound attenuated, enclosed diesel generator
125 KVA Continuous @ 50 Degrees C /138 KVA Standby for up to 8 hours in 24
Ultra Reliable & Fuel Efficient Komatsu SAA6D-102E Diesel Engine
Direct close coupled to a Denyo Brushless A/C Generator
Fitted with Residential Grade Exhaust silencer, Dry type air cleaner
Digital metered control panel, main output breaker
Complete with 250 Ltr bunded fuel tank
62 dBA @ 7m
Very Well Built Quality Generator Set
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ENERGY POWER SYSTEMS AUSTRALIASee InventoryWebsiteSelect contact
Lisa Allan
Australia
Telephone:+61 07 3722 1403
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone