Cummins DQKAB

Cummins DQKAB

Price
385,000 USD
Year
2007
Working hours
143 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCummins DQKAB
CategoryStationary Generator Sets
Serial NumberJ070115738
Unit NumberEPU10746
Catalog NumberCU4541959
Manufacturing Year2007
Hours143 h
CountryUnited States
LocationIndianapolis, IN
Pricing
Price Excluding Tax$ 385,000
Tax-
Price Including Tax-
Details
Output2500 kVA
Engine power2,720 hp
Frequency60 Hz
Additional Information2007 Cummins DQKAB S#J070115738, 2000kW standby/1825kW prime, 277/480V 3ph, 60Hz, 143 hours, Power Command control panel, 3200A breaker, EPA Tier 2.

ACCESSORIES: battery charging alternator, jacket water heater, enclosure w/ 3,500G subbase fuel tank

SERVICE WORK: Generator set will be serviced and load tested to 100% capacity prior to pick-up.

DIMENSIONS
L - 530"
W - 135"
H - 176" (to top of enclosure)
WEIGHT: 60,000lbs

For more details or any questions, please contact:
Todd Moseley at 832-316-9715 and ... Ricketts at 317-220-2602 and ...
Features
Additional Information2007 Cummins DQKAB S#J070115738, 2000kW standby/1825kW prime, 277/480V 3ph, 60Hz, 143 hours, Power Command control panel, 3200A breaker, EPA Tier 2.

ACCESSORIES: battery charging alternator, jacket water heater, enclosure w/ 3,500G subbase fuel tank

SERVICE WORK: Generator set will be serviced and load tested to 100% capacity prior to pick-up.

DIMENSIONS
L - 530"
W - 135"
H - 176" (to top of enclosure)
WEIGHT: 60,000lbs

For more details or any questions, please contact:
Todd Moseley at 832-316-9715 and ... Ricketts at 317-220-2602 and ...
Power Rating
Standby
60Hz
2500kVA / 2000kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MACALLISTER MACHINERY CO., INCSee InventoryWebsiteSelect contact
Used Equipment 317-545-2151
Telephone:+1 3175452151
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources