Caterpillar D200P3

Caterpillar D200P3

Price
36,500 USD
Year
2005
Working hours
451 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D200P3
CategoryStationary Generator Sets
Serial NumberHNNS02079
Unit NumberUE01199
Catalog NumberCU4456808
Manufacturing Year2005
Hours451 h
CountryUnited States
LocationSan Leandro, CA
Pricing
Price Excluding Tax$ 36,500
Tax-
Price Including Tax-
Details
Output250 kVA
Frequency60 Hz
Features
Accessories
EPA LABELEPA LABEL
DIESELDIESEL
GENERATORSGENERATORS
STANDBYSTANDBY
60 hZ60 hZ
OLYMPIAN BRAND GENSETOLYMPIAN BRAND GENSET
Additional InformationOLYMPIAN D200P3 GENERATOR
Power Rating
Standby
60Hz
250kVA / 200kW / 208Volts @ 1800RPM
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON POWER SYSTEMSSee InventoryWebsiteSelect contact
Eric Plebuch
Telephone:+1 888 627 2924
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone