Quick Search

Caterpillar C 32

Caterpillar C 32

Price
US$ 300,000
Year
2013
Working hours
94 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MACALLISTER MACHINERY CO., INC
Indianapolis, IN
+1 3175452151
Show phone number
Basic information
BrandCaterpillar C 32
CategoryStationary Generator Sets
Serial NumberJAZ00621
Unit NumberEPU11197
Catalog Number10043608
Year2013
Hours94 h
CountryUnited States
LocationIndianapolis, United States
Pricing
Price Excluding Tax300,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power1,360 hp
Output1250 kVA
Frequency60 Hz
Additional informationDESCRIPTION: 2013 Caterpillar C32 Generator Set S#JAZ00621, 1000kW Standby, 277/480V, 3PH, 60HZ, 1800RPM, 94 Hours, CAT C32 Diesel Engine, EPA Stationary Emergency Certified, Standard Air Cleaner, Radiator-Cooled, Jacket Water Heater, 24V Charging Alternator, EMCP 4.2 Panel, 1600A Circuit Breaker, 10A Battery Charger, Sound-Attenuated Enclosure Upon 3500-Gallon Base Fuel Tank.

SERVICE WORK: Generator Set Will Be Serviced and Load Tested to 100% Capacity.

DIMENSIONS:
L - 295”
W - 100”
H - 168”
Weight: 40,000 lbs.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering