Caterpillar C18

Caterpillar C18

Price
84,599 USD
Year
2019
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar C18
CategoryStationary Generator Sets
Serial NumberJKS
Unit NumberG200105
Catalog NumberCU4284248
Manufacturing Year2019
CountryGermany
LocationBremen
Pricing
Price Excluding Tax84,599 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Engine power972 hp
Output560 kVA
Frequency50 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
50 hZ50 hZ
CAT BRAND GENSETCAT BRAND GENSET
Power Rating
Standby
50Hz
560kVA / 715kW / 572Volts @ 1500RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN POWER SYSTEMS GMBH & CO. KGSee InventorySelect contact
Holger Uphoff
Germany
Telephone:+49 421 3877560
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone