Caterpillar G3516C

Caterpillar G3516C

Price
350,000 USD
Year
2006
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar G3516C
CategoryStationary Generator Sets
Serial NumberGSB00116
Unit NumberEPU10429
Catalog NumberCU2521162
Manufacturing Year2006
CountryUnited States
LocationIndianapolis, IN
Pricing
Price Excluding Tax350,000 USD
Tax USD
Price Including Tax USD
Details
Engine power2,176 hp
Output2000 kVA
Frequency60 Hz
Additional information2006 CAT G3516C S#GSB00116, 1600kW continuous, 480V 3ph, 60Hz,1800rpm, engine rebuild using certified Caterpillar parts. 52,000 original hours, 0 hours since certified rebuild, CAT G3516C natural gas engine, 0.5 g/bhp-hr emissions, wall-mounted EMCP 2+ control panel.

ACCESSORIES: Jacket water heater, battery charger

SERVICE WORK: Generator set will be serviced and load tested to 100% capacity prior to pick-up.

DIMENSIONS
L-192"
W- 86"
H-95"
WEIGHT: 37,000lbs

1) Zero hour certified rebuild with Caterpillar parts
2) 12mo parts and labor warranty
3) Radiator available for additional cost

For more details or any questions, please contact:

Connor ... ... HOUR LOAD BANK TEST, OIL CHANGE/SAMPLE AND 52 POINT INSPECTION.
FINANCING AVAILABLE.
FOR INFORMATION CONTACT CHRISTOPHER RICKETTS (317) 220-2602
Features
Accessories
GENERATORSGENERATORS
CAT BRAND GENSETCAT BRAND GENSET
CONTINUOUSCONTINUOUS
Additional information2006 CAT G3516C S#GSB00116, 1600kW continuous, 480V 3ph, 60Hz,1800rpm, engine rebuild using certified Caterpillar parts. 52,000 original hours, 0 hours since certified rebuild, CAT G3516C natural gas engine, 0.5 g/bhp-hr emissions, wall-mounted EMCP 2+ control panel.

ACCESSORIES: Jacket water heater, battery charger

SERVICE WORK: Generator set will be serviced and load tested to 100% capacity prior to pick-up.

DIMENSIONS
L-192"
W- 86"
H-95"
WEIGHT: 37,000lbs

1) Zero hour certified rebuild with Caterpillar parts
2) 12mo parts and labor warranty
3) Radiator available for additional cost

For more details or any questions, please contact:

Connor ... ... HOUR LOAD BANK TEST, OIL CHANGE/SAMPLE AND 52 POINT INSPECTION.
FINANCING AVAILABLE.
FOR INFORMATION CONTACT CHRISTOPHER RICKETTS (317) 220-2602
Power Rating
Continuous
60Hz
2000kVA / 1600kW / 12470Volts @ 1800RPM
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MACALLISTER MACHINERY CO., INCSee InventoryWebsiteSelect contact
Used Equipment 317-545-2151
Telephone:+1 3175452151
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone