Caterpillar 3512B

Caterpillar 3512B

Price
210,000 USD
Year
2005
Working hours
109 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3512B
CategoryStationary Generator Sets
Serial NumberCMC01779
Unit NumberP180077T
Catalog NumberCU4330559
Manufacturing Year2005
Hours109 h
CountryUnited States
LocationSan Diego, CA
Pricing
Price Excluding Tax$ 210,000
Tax-
Price Including Tax-
Details
Output1875 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
CONTINUOUSCONTINUOUS
Additional Information2005 CATERPILLAR 1500 KW DIESEL GENERATOR SET • PACKAGED BY E & CA ENGINE & COMPRESSOR ACCESSORIES • CAT 3512B DITA SCAC EPA TIER I CERTIFIED • RADIATOR COOLED • CAT SR4B HV GENERATOR W/ PMG • RATED 1500 KW STANDBY • 12,470 VOLT • 3 PHASE • 60 HZ • 1800 RPM • CAT PEEC ELECTRONIC ENGINE CONTROLLER • 24V ELECTRIC START • CHARGING ALTERNATOR • BATTERIES-RACK-CABLES • BATTERY CHARGER • JACKET WATER HEATER • FUEL FILTER / WATER SEPARATOR • FUEL COOLER • GENERATOR SPACE HEATER • CRANKCASE VENTILATION FILTER • CAT EMCP 3.3 DIGITAL CONTROL PANEL W/ AUTO-START-STOP AND SAFETIES • SOUND ATTENUATED WALK-IN ENCLOSURE • SEISMIC VIBRATION ISOLATORS (BETWEEN GENSET & TANK) • MOUNTED ON A 1000 GALLON FUEL TANK BASE • S/L CRITICAL GRADE EXHAUST SILENCER • REMOVED FROM A LOCAL CALIFORNIA MEDICAL PHARMACEUTICAL FACILITY 03 / 2018 WITH 109 HOURS SHOWING ON SERVICE METER • PACKAGE S/N CMC01779 • ENGINE S/N 1GZ02940 • GENERATOR S/N ACN00248 • SHIPPING: GENSET • 33’-0” L • 10’-10” W • 15’-8” H • APPROX 73,000 LBS. • SILENCER W/ FRAME WORK • 10’-10” L • 10’-2” W • 5’-3” H • APPROX 2,500 LBS. • OPTIONAL S/L : NEUTRAL GROUNDING RESISTOR • 12 KV CONTROL/METERING CABINET • NEUTRAL GROUNDING RESISTOR • 54” L • 44” W • 57” H • APPROX 1000 LBS. • THOMPSON TECHNOLOGY 12 KV ATS CONTROL/METERING CABINET • 9’2” X 8’-10” X 9’-0” H • APPROX 8,000 LBS.
Power Rating
Standby
60Hz
1875kVA / 1500kW / 12470Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE POWER SYSTEMSSee InventoryWebsiteSelect contact
mark reza
Telephone:+1 858 376 6840
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone