Caterpillar 3512

Caterpillar 3512

Price
75,000 USD
Year
1985
Working hours
1175 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3512
CategoryStationary Generator Sets
Serial Number24Z01360
Catalog NumberCU2536675
Manufacturing Year1985
Hours1175 h
CountryUnited States
LocationMiami, FL
Pricing
Price Excluding Tax$ 75,000
Tax-
Price Including Tax-
Details
Output1563 kVA
Frequency60 Hz
Features
Additional InformationMAIN BREAKER
RESIDENTIAL SILENCER
PROTECTIVE ENCLOSURE
ENGINE MOUNTED RADIATOR
CAT 3512 GENSET RATED @ 1250 KW STANDBY
SKID MOUNTED-GENERATOR SET 480V
ORIGINAL HOURS
SPACE HEATER
JACKET WATER HEATER
RICHARD GASCA CELL # 305-763-9326
SE HABLA ESPANOL
SOLD AS-IS
Power Rating
Standby
50Hz
1250kVA / 1000kW / 400Volts @ 1500RPM
Standby
60Hz
1563kVA / 1250kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
OHIO CATSee InventoryWebsiteSelect contact
Chad Schultz
Telephone:+1 440 838 7237
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone