Caterpillar 3512BHD

Caterpillar 3512BHD

Price
280,148 USD
Year
2019
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3512BHD
CategoryStationary Generator Sets
Serial NumberYAN
Unit NumberG200100
Catalog NumberCU4646688
Manufacturing Year2019
CountryGermany
LocationBremen
Pricing
Price Excluding Tax280,148 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Engine power2,040 hp
Output1872 kVA
Frequency50 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
50 hZ50 hZ
CAT BRAND GENSETCAT BRAND GENSET
Power Rating
Standby
50Hz
1872kVA / 1500kW / 400Volts @ 1500RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN POWER SYSTEMS GMBH & CO. KGSee InventorySelect contact
Holger Uphoff
Germany
Telephone:+49 421 3877560
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone