Volvo MC95C

Volvo MC95C

Price
26,000 USD
Year
2017
Working hours
927 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVolvo MC95C
CategorySkid Steer Loaders
Serial Number2211354
Unit Number465030
Catalog NumberCU4471486
Manufacturing Year2017
Hours927 h
CountryUnited States
LocationEl Paso, CO
Pricing
Price Excluding Tax$ 26,000
Tax-
Price Including Tax-
Features
Accessories
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
Additional Information2017 VOLVO MC95C SKID STEER
927/04/26/19
AS IS / AS RECEVIED
AUXILIARY, HYDRAULICS
BUCKET-GP, 68" W/BOCE
ENGINE,KOHLER KDI 2054 TCR,TIER4
KEYLESS START/FIRE EXTINGUISHER
LIGHTING, INTERIOR & WORK
OROPS / ALARM,TRAVEL / BEACON
QUICK COUPLER, HYDRAULIC
SELF-LEVELING, HYDRAULIC
SUSPENSION, SEAT W/BELT
TIRES,10X16.5 MITL, SOLID @10%
TRANSMISSION, HYDROSTATIC
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • FairRear dent
  • FairTop front damage, door bent
  • Good
  • Yes
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Fair
  • FairCracked, torn
  • Good
  • Good
  • Good
  • FairHard to open
  • Good
  • Yes
  • Yes
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Green, container hose broken
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Fair
  • Good
  • Fair
  • Fair
  • FairLower stop pad worn, bolt missing
  • Good
  • Good
tires
  • Solid wheels mitl, poor will need replace, 10-16.5
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone