Quick Search

CAT 259D3

CAT 259D3

CAT Certified
Year
2021
Working hours
1,423 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPIRE MACHINERY
Eloy, AZ
+1 480 550 3927
Show phone number
Basic information
BrandCAT 259D3
Empire Southwest LLC
CategorySkid Steer Loaders
Serial NumberCW909947
Unit NumberE195744
Catalog Number10122167
Year2021
Hours1,423 h
CountryUnited States
LocationEloy, United States
Pricing
Price Excluding Tax54,035 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
2 Speed Travel2 Speed Travel
Air ConditionerAir Conditioner
Auxiliary Hydraulics Flow - Standard FlowAuxiliary Hydraulics Flow - Standard Flow
Coupler Type - HydraulicCoupler Type - Hydraulic
Emissions Level - EPA - Tier4Emissions Level - EPA - Tier4
Emissions Level - Japan - 2014 RegulationEmissions Level - Japan - 2014 Regulation
Emissions Level - Korea - Korea-Tier4Emissions Level - Korea - Korea-Tier4
Product LinkProduct Link
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
BucketBucket
Radio - BluetoothRadio - Bluetooth
Heater / DefrosterHeater / Defroster
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1010
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairStep on bucket bent. Can be straightened
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1610
  • Yes
  • No
  • Yes
  • No
  • Yes
  • Yes
  • 3/4
  • GoodAmbient Temp at 57.4° and Temp at Vent 40°
  • FairCabin filter door held on with screw. Blower motor case is damaged.
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodDoor window has minor scratches.
  • GoodAmbient Temp at 64.9° and Temp at Vent 116.6°
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
700
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
400
  • Good
  • Good
  • Good
  • Good
hydraulics
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
520
  • .57YD3 74in
  • Good
  • Good
  • Good
  • FairCutting edge is worn
  • FairLoader frame links have movement
  • Good
  • Good
undercarriage
500
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering