Quick Search

CAT 259D3

CAT 259D3

CAT Certified
Year
2022
Working hours
1,913 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPIRE MACHINERY
Tucson, AZ
+1 480 550 3927
Show phone number
Basic information
BrandCAT 259D3
Empire Southwest LLC
CategorySkid Steer Loaders
Serial NumberCW917515
Unit NumberE182172
Catalog Number10120817
Year2022
Hours1,913 h
CountryUnited States
LocationTucson, United States
Pricing
Price Excluding Tax56,033 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Ride ControlRide Control
2 Speed Travel2 Speed Travel
ForksForks
HeaterHeater
Additional informationAir Conditioning
Aux Hyd
Bucket: 74IN With Teeth & 78IN Skeleton bucket
Comments: Has two buckets and set of forks.
COUPLER: ELECTRIC
ECM DOWNLOAD
ENGINE TIER RATING: TIER FOUR FINAL
HYDRAULICS: STANDARD FLOW
Online Owner's Manual
PRODUCT LINK: INCLUDES
ROPS: ENCLOSED
Tire Size: 400MM wide rubber tracks.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering