Terex TSV50

Terex TSV50

Price
23,500 USD
Year
2014
Working hours
1467 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandTerex TSV50
CategorySkid Steer Loaders
Serial Number3WS00310
Unit Number467891
Catalog NumberCU4465617
Manufacturing Year2014
Hours1467 h
CountryUnited States
LocationEl Paso, CO
Pricing
Price Excluding Tax$ 23,500
Tax-
Price Including Tax-
Features
Accessories
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
Additional Information1467/04/10/19
2014 TEREX TSV50 SKID STEER
ALARM, TRAVEL / OROPS
AS IS / AS RECEIVED
BUCKET-GP,68" W/ BOCE
ENGINE, BLOCK HEATER-AC PLUG-IN
ENGINE,PERKINS 404D-22,50HP,TR-4
HYDRAULICS,STANDARD 17GPM/33HP
LIGHTING, INTERIOR & WORK
PILOT CONTROLS-JOYSTICK
QUICK COUPLER, 3/4" FLAT FACE
SEAT,VINYL W/ BELT (WORN)
TIRES, 12-16.5 @95%
TRANSMISION, HYDROSTATIC
GRAPPLE DOES NOT COME WITH BKT!!
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Yes
  • Good
  • FairRs. Top dented, side screens dented
  • Good
  • FairRear access cover bent
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • FairGrill dented, torn
  • Fair
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • YesNot connected
  • Yes
  • Good
  • Good
  • FairRpm gauge erratic operation
  • Good
  • Good
  • Good
  • Good
  • PoorTorn
  • Good
engine
  • No
  • No
  • NoCoolant not visible
  • No
  • YesValve cover leak
  • No
  • Not visible
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • FairTilt tubes bent
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • STANDARD GENERAL PURPOSE BUCKET ONLY. NO GRAPPLE WITH ATTACHMENT.
  • FairWorn, Ls. Tilt cyl. Mounting pin lock wrong bolt
  • Good
  • FairWorn
  • FairMountings worn, pin lock bolt loose
comments, misc. repairs, general remarks
  • Bucket and clamps on machine will not go with machine, Gilbert can get with customer on what bucket goes with machine
tires
  • 12-16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBkt1NoNoNo
Left RearHercules95NoNoNo
Right FrontBkt5NoNoNo
Right RearHercules95NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone