Quick Search

CAT 236D3STD2C

CAT 236D3STD2C

CAT Certified
Year
2022
Working hours
249 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Kansas City, MO
+316 943 4211
Show phone number
Basic information
BrandCAT 236D3STD2C
Foley Equipment Company
CategorySkid Steer Loaders
Serial NumberKXL01991
Unit Number2CR8430
Catalog Number10061442
Year2022
Hours249 h
CountryUnited States
LocationKansas City, United States
Pricing
Price Excluding Tax53,200 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- CAT CERTIFIED USED -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

236D3 SKID STEER LOADER
BATTERY,HD,DISCONNECT, 850 CCA
CAB PACKAGE, PRO PLUS
CERTIFICATION ARR, P65
CONTROL, ISO, PROP, WT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, POLYCARBONATE
FAN, COOLING, DEMAND
FILM, TWO SPEED
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PERFORMANCE, (H2)
INSTRUCTIONS, ANSI, USA
LIGHTS, LED
MOUNTING, FIRE EXTINGUISHER
Online Owner's Manual
POWERTRAIN, TWO SPEED
PRODUCT LINK, CELLULAR PL243
QUICK COUPLER, HYDRAULIC
REAR LIGHTS
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
Special Offers 1 YEAR / 500 HOUR PT AND HYD WARRANTY FROM TIME OF SALE
STANDARD RADIO(12V),BLUETOOTH
TIRES, 12X16.5 10PR CAT
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers 1 YEAR / 500 HOUR PT AND HYD WARRANTY FROM TIME OF SALE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering