John Deere & CO. 332D

John Deere & CO. 332D

Price
32,000 USD
Year
2012
Working hours
1312 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 332D
CategorySkid Steer Loaders
Serial NumberCD217682
Unit Number474300
Catalog NumberCU4567895
Manufacturing Year2012
Hours1312 h
CountryUnited States
LocationWindsor, CO
Pricing
Price Excluding Tax$ 32,000
Tax-
Price Including Tax-
Details
Accessories
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
Additional Information2 SPEED TRAVEL 12MPH
2012 JOHN DEERE 332D SKID STEER
AIR CONDITIONER/HEATER/DEFROSTER
AM-FM RADIO, JENSON
AS IS / AS RECEVIED
BUCKET-GP, 84" W/BOCE (WORN)
COUNTERWEIGHT / BLOCK HEATER
DELUXE INSTRUMENT PANEL/ 12V SYS
ENCLOSED CAB WITH LIGHTING
ENGINE,E5030HT,3.0L,89HP,TIER-3
EROPS / HAND AND FOOT CONTROL
FRT & REAR TIE-DOWNS
HYDRAULICS, STANDARD FLOW 25GPM
JOYSTICK CONTROL / ALARM, TRAVEL
LIGHTING,HALOGEN WORK 2FRT/1 RR
QUICK COUPLER, HYDRAULIC
SEAT,VINYL SUSPENSION W/ 2" BELT
TIRES, TITAN 14-17.5 @35%
TRANSMISSION, HYDROSTATIC
Features
Accessories
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
Additional Information2 SPEED TRAVEL 12MPH
2012 JOHN DEERE 332D SKID STEER
AIR CONDITIONER/HEATER/DEFROSTER
AM-FM RADIO, JENSON
AS IS / AS RECEVIED
BUCKET-GP, 84" W/BOCE (WORN)
COUNTERWEIGHT / BLOCK HEATER
DELUXE INSTRUMENT PANEL/ 12V SYS
ENCLOSED CAB WITH LIGHTING
ENGINE,E5030HT,3.0L,89HP,TIER-3
EROPS / HAND AND FOOT CONTROL
FRT & REAR TIE-DOWNS
HYDRAULICS, STANDARD FLOW 25GPM
JOYSTICK CONTROL / ALARM, TRAVEL
LIGHTING,HALOGEN WORK 2FRT/1 RR
QUICK COUPLER, HYDRAULIC
SEAT,VINYL SUSPENSION W/ 2" BELT
TIRES, TITAN 14-17.5 @35%
TRANSMISSION, HYDROSTATIC
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Yes
  • GoodCab
  • Good
  • Good
  • FairDamaged right corner
  • Good
  • Good
  • FairNormal wear
  • FairNormal
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWiper arm missing?
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • Normal
  • FairNormal use
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • FairLeft rear lens broken, light working
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • GoodFoot controls
  • Good
  • Good
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • 84 in
  • Good
  • Good
  • Good
  • FairWorn
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • All photos
tires
  • 30-40%
  • 14-17.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTitanNoNoNo
Left RearTitanNoNoNo
Right FrontTitanNoNoNo
Right RearTitanNoYesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources