John Deere & CO. 317G

John Deere & CO. 317G

Price
36,500 USD
Year
2017
Working hours
571 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 317G
CategorySkid Steer Loaders
Serial NumberJPHJ311805
Unit Number461282
Catalog NumberCU4389639
Manufacturing Year2017
Hours571 h
CountryUnited States
LocationGypsum, CO
Pricing
Price Excluding Tax$ 36,500
Tax-
Price Including Tax-
Features
Accessories
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
HYDROSTATIC TRANSMISSIONHYDROSTATIC TRANSMISSION
Additional Information*WT HARNESS CUT**
2 SPEED TRAVEL / PILOT CONTROL
AS IS / AS RECEVIED
AUXILIARY HYD / SELF-LEVELING
2017 JOHN DEERE 317G TRK LOADER
AM FM RADIO/ HEATER & DEFROSTER
ANTI-THEFT SYSTEM /COUNTERWEIGHT
BUCKET-GP,66" W/EDGE (WORN EDGE)
ENGINE,YANMAR-4TNV98CT, TIER-4
SEAT, CLOTH STANDARD W/ 2" BELT
TRACKS 4 ROLLERS/SHOES,12.6 @50%
HOT LIST PRICING
EROPS / ALARM, TRAVEL
LIGHTING,HALOGEN INTERIOR & WORK
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Yes
  • No
  • Good
  • GoodNeeds washed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Yes
  • No
  • No
  • Yes
  • Yes
  • Good
  • GoodDoor will be put on in normal condition. Off right now
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Wiring harness for work tools is cut on loader arm
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • 66”
  • Needs cutting edge
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Needs service, wash, and work tool harness repaired. Otherwise not bad.
tires
  • 50% left on tracks
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone