Caterpillar 299D

Caterpillar 299D

Price
41,368 USD
Year
2015
Working hours
3366 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 299D
CategorySkid Steer Loaders
Serial NumberGTC01838
Unit Number135286
Catalog NumberCU4465442
Manufacturing Year2015
Hours3366 h
CountryCanada
LocationEdmonton, AB
Pricing
Price Excluding Tax$ 41,368
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
RIDE CONTROLRIDE CONTROL
HEATER / DEFROSTERHEATER / DEFROSTER
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
ELECTRIC COUPLERELECTRIC COUPLER
BLUETOOTHBLUETOOTH
Additional InformationTHE FOLLOWING ITEMS HAVE NOW BEEN COMPLETED: CHANGE OUT WIPER BLADE. CRANK SPEED SENSOR LEAK. REPLACE ALTERNATOR BELT & MISSING HARDWARE. FIX LEAKS IN ENGINE. GREASE NIPPLES NOT TAKING GREASE. DIAGNOSE MULTIPLE CODES ON MACHINE.

2 SPEED CONTROL
FINNING CANADA HAVE EXCLUSIVE REMARKETING RIGHTS TO THIS MACHINE FROM APRIL 30, 2019 THROUGH TO MAY 30, 2019
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • No
  • Yes
  • GOOD
  • Good
  • Good
  • Good
  • FairBOTTOM REAR GUARD BENT SLIGHTLY
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Good
  • GoodREAR DOO BENT
  • Good
  • Good
safety items
  • Yes
  • NoSome decals missing and some damaged
  • No
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • No
  • No
  • Yes
  • NA
  • 100%
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poor
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • YesCRANK SPEED SENSOR LEAKS
  • No
  • RED
  • N
  • NORMAL
  • Poor
  • PoorALTERNATOR BELT CRACKED. BELT GUARD NEEDS A SCREW
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • YesMINOR LEAKS AT HOSE LAMP. NEEDS TIGHTENING
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • No
  • Good
  • Good
  • FairTAIL LIGHTS DONT WORK
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • GoodNo cuttings
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
tandems/gears/bearings/chains
  • Fair
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
bucket
  • 78"
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage WornUNKNOWN
Track / Belt Thickness7/8" thread depth
Track / Belt Width18"
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Canada
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone