Caterpillar 299D1 AIRH

Caterpillar 299D1 AIRH

Price
On Request
Year
2015
Working hours
1396 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 299D1 AIRH
CategorySkid Steer Loaders
Serial NumberGTC02317
Unit NumberUE4121
Catalog NumberCU4350621
Manufacturing Year2015
Hours1396 h
CountryUnited States
LocationElmhurst, IL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationBATTERY,XTRA HVY DUTY 1000 CCA
DOOR, CAB, POLYCARBONATE
RETURN TO DIG/WRKTL POSITIONER
SEAT,AIR SUSPENSION,VINYL,HEAT
INSTRUCTIONS, ANSI, NACD
RUBBER BELT, 2 SPD, TF IDLERS
TRACK, RUBBER, 17.7 IN (450MM)
FILM, RIDE CONTROL, ANSI
QUICK COUPLER, ELECTRIC
PACK, DOMESTIC TRUCK
ROPS, ENCLOSED WITH A/C (C3)
LANE 2 ORDER
PACKAGE, PERFORMANCE, (H2)
HYDRAULICS, PROPORTIONAL
DISPLAY, ADVANCED, LCD
CONVERSION ARRANGEMENT
RADIO, AM/FM, BLUETOOTH
INSTRUCTIONS, ENGLISH
SHIPPING/STORAGE PROTECTION
SEAT BELT, 2"
HEATER, ENGINE COOLANT, 120V
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodareas repainted/ovespray
  • Good
  • Good
  • Good
  • Good
  • Fairbent
safety items
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • ok
  • CAN Data Link Lost message appears
  • Goodtoo cold to check
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • red
  • normal
  • none
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Fairsome not working
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Goodminor play
  • Fairweld repairs
  • Good
  • Good
  • Good
  • Fairdoes not lock bucket on
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage Worn70
Track / Belt Width18"
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionFairmisc cuts
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INDUSTRIESSee InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone