Caterpillar 299D2XPS2C

Caterpillar 299D2XPS2C

Price
61,400 USD
Year
2017
Working hours
1460 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 299D2XPS2C
CategorySkid Steer Loaders
Serial NumberFD202325
Unit Number7CR6377
Catalog NumberCU4301137
Manufacturing Year2017
Hours1460 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$ 61,400
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

*299D2 COMPACT TRACK LOADER
*BATTERY, XTRA HVY DUTY, DISC
*CERTIFICATION ARR, (US/CANADA)
*CONTROL, ISO, PROP, WT
*CONVERSION ARRANGEMENT
*DISPLAY, ADVANCED, LCD, CAMERA
*DOOR, CAB, POLYCARBONATE
*FAN, COOLING, DEMAND
*HEATER, ENGINE COOLANT, 120V
*LIGHTS, HALOGEN
*QUICK COUPLER, HYDRAULIC
*RADIO READY
*RIDE CONTROL, NONE
*ROPS, ENCLOSED WITH A/C (C3)
*RUBBER BELT, 2 SPD, TF IDLERS
*SEAT BELT, 2"
*SEAT,AIR SUSPENSION,CLOTH,HEAT
299D2 CTL 2017
CAROLINA CDC - - AVAILABILITY
DUAL SELF LEVEL
FILM, SELF LEVEL, ANSI
HIGH FLOW XPS - 32 GPM (120 LPM
HYDRAULIC CONTROLS - HIGH FLOW
INSTRUCTIONS, ANSI, USA
LANE 1 ORDER
PACKAGE, PERFORMANCE, (H3)
PRODUCT LINK, CELLULAR PL240
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
TRACK,RUBBER,450MM(17.7IN)BLCK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone