Caterpillar 299D2 XHP

Caterpillar 299D2 XHP

Price
60,000 USD
Year
2017
Working hours
2094 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 299D2 XHP
CategorySkid Steer Loaders
Serial NumberDX201448
Unit NumberDX201448
Catalog NumberCU4354915
Manufacturing Year2017
Hours2094 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding Tax$ 60,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
RIDE CONTROLRIDE CONTROL
HEATER / DEFROSTERHEATER / DEFROSTER
HIGH FLOW HYDRAULICSHIGH FLOW HYDRAULICS
2 SPEED TRAVEL2 SPEED TRAVEL
SELF LEVELINGSELF LEVELING
PILOT CONTROLPILOT CONTROL
BLUETOOTHBLUETOOTH
Additional InformationCONVERSION ARRANGEMENT
DOOR, CAB, POLYCARBONATE
FAN,COOLING, DEMAND, REVERSING
FILM, RIDE CONTROL, ANSI
FILM, SELF LEVEL, ANSI
INSTRUCTIONS, ANSI, USA
LANE 2 ORDER
LIGHTS, LED
PACK, DOMESTIC TRUCK
PACKAGE,DEBRIS MANAGEMENT(DM1)
QUICK COUPLER, MANUAL
RADIO, AM/FM, BLUETOOTH
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SERIALIZED TECHNICAL MEDIA KIT
TRACK,RUBBER,400MM(15.7IN)BLCK
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • No
  • No
  • N/a
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairAverage scratches and rust for hours on machine
  • Good
  • Good
  • Good
  • Good
  • FairCab step and loader arm step bent
safety items
  • Yes
  • Yes
  • Yes
  • N/a
  • Good
  • Good
gauges, operator station, console
  • YesInoperable
  • No
  • No
  • No
  • Yes
  • 3/4
  • 1/4
  • N/a
  • GoodOutside temp 26 degrees, unable to verify
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodOct 2016
  • Good
  • Good
  • GoodNeeds new wiper blade
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • N/a
  • N
  • N/a
  • FairNeeds to be blown out with air
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • N/a
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • N/a
  • Good
  • Good
  • FairLeft front light assembly missing
  • Good
  • Good
  • Good
hydraulics
  • No
  • N/a
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • N/a
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • N/a
  • Good
  • Good
  • FairNeeds new bushings
  • Manual coupler
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGEN/a
Notes - UNDERCARRIAGE 1N/a
Percentage Worn0% wear on new tracks
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone