Quick Search

Caterpillar 289DXPS2CA

Caterpillar 289DXPS2CA

Price
$93,400
Year
2019
Working hours
1,794 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Foley Equipment Company
Topeka Area, KS
+316 943 4211
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 289DXPS2CA
CategorySkid Steer Loaders
Serial NumberTAW13925
Unit Number9CR7069
Catalog Number4590487
Year2019
Hours1,794 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax93,400 USD
Tax-
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional information.
- CAT CERTIFIED USED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

INSTRUCTIONS, ANSI, USA
CERTIFICATION ARR, P65
CONTROL, ISO, PROP, WT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
LIGHTS, HALOGEN
DUAL SELF LEVEL
TRACK,RUBBER,450MM(17.7IN)BLCK
RETURN TO DIG/WRKTL POSITIONER
BATTERY, XTRA HVY DUTY, DISC
QUICK COUPLER, HYDRAULIC
SERIALIZED TECHNICAL MEDIA KIT
HIGH FLOW XPS - 32 GPM
PRODUCT LINK, CELLULAR PL240
2019 MODEL
LANE 2 ORDER
SEAT BELT, 2"
FAN,COOLING, DEMAND, REVERSING
ROPS, ENCLOSED WITH A/C (C3)
DOOR, CAB, POLYCARBONATE
RADIO, AM/FM, BLUETOOTH
FILM, RIDE CONTROL, ANSI
SEAT,AIR SUSPENSION,CLOTH,HEAT
FILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120V
CONVERSION ARRANGEMENT
PACKAGE, PERFORMANCE, (H3)
RUBBER BELT, 2 SPD, TF IDLERS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering