Caterpillar 262D

Caterpillar 262D

Price
26,500 USD
Year
2014
Working hours
3308 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 262D
CategorySkid Steer Loaders
Serial NumberDTB01230
Unit Number14NE1173
Catalog NumberCU4490350
Manufacturing Year2014
Hours3308 h
CountryUnited States
LocationHouston, TX
Pricing
Price Excluding Tax$ 26,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
RIDE CONTROLRIDE CONTROL
2 SPEED TRAVEL2 SPEED TRAVEL
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
ELECTRIC COUPLERELECTRIC COUPLER
Additional Information*BATTERY,XTRA HVY DUTY 1000 CCA
*QUICK COUPLER, ELECTRIC
INSTRUCTIONS, ENGLISH
*COUNTERWEIGHT,MACHINE,EXTERNAL
*SEAT BELT, 2"
INSTRUCTIONS, ANSI, USA
SHIPPING/STORAGE PROTECTION
*DISPLAY, ADVANCED, LCD
*HEATER, ENGINE COOLANT, 120V
*ROPS, ENCLOSED WITH A/C (C3)
LANE 1 ORDER
*RADIO READY
CAROLINA CDC - - AVAILABILITY
*SEAT,AIR SUSPENSION,CLOTH,HEAT
*DOOR, CAB, POLYCARBONATE
*262D SSL TIER 4 FINAL HRC
*CONVERSION ARRANGEMENT
*TWO SPEED WITH RIDE CONTROL
TIRES, 12/16.5 CAT 10PR
*PACKAGE, PERFORMANCE, (H3)
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Dented
  • Good
  • FairDented
safety items
  • FairIn-op
  • Good
gauges, operator station, console
  • NoIn-op
  • FairBlows cool not cold
  • Good
  • Good
  • PoorMonitor blank
  • Good
  • PoorCan not read monitor blank
  • Good
  • Good
  • PoorAdvanced Display black/ in-op ** Hours taken with ET download ( PSR)
  • FairTorn bottom cushion
  • FairMissing arm and blade
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • None
  • Fair
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Fair
  • Good
  • Good
hydraulics
  • No
  • FairActive code
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • No bucket
  • Fair
  • Fair
  • FairSome slack
  • Good
tires
  • **tires are bald / very little tread left
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG CATSee InventoryWebsiteSelect contact
Anthony Olivares
Telephone:+1 713 452 200
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone