Caterpillar 259D A

Caterpillar 259D A

Price
36,500 USD
Year
2017
Working hours
1967 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D A
CategorySkid Steer Loaders
Serial NumberFTL12887
Unit NumberFTL12887
Catalog NumberCU4577519
Manufacturing Year2017
Hours1967 h
CountryUnited States
LocationHarrison, AR
Pricing
Price Excluding Tax$ 36,500
Tax-
Price Including Tax-
Features
Additional Information*259D CTL TIER 4 FINAL HRC
*BATTERY, HEAVY DUTY, DISC
*CERTIFICATION ARR, (US/CANADA)
*CONTROL, ISO, PROP, WT
*CONVERSION ARRANGEMENT
*DISPLAY, ADVANCED, LCD, CAMERA
*DOOR, CAB, GLASS
*FAN, COOLING, DEMAND
*HEATER, ENGINE COOLANT, 120V
*LIGHTS, HALOGEN
*PACKAGE, PERFORMANCE, (H2)
*QUICK COUPLER, HYDRAULIC
*RADIO READY
*RIDE CONTROL, NONE
*ROPS, ENCLOSED WITH A/C (C3)
*RUBBER BELT, 2 SPD, TF IDLERS
*SEAT BELT, 2"
*SEAT,AIR SUSPENSION,CLOTH,HEAT
CAROLINA CDC - - AVAILABILITY
INSTRUCTIONS, ANSI, USA
LANE 1 ORDER
PRODUCT LINK, CELLULAR PL240
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
TRACK,RUBBER,400MM(15.7 IN)BAR
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • bucket
  • final drives
  • undercarriage
general appearance
  • Machine is very dirty but should clean up pretty good.
  • Good
  • GoodEngine compartment is very dirty. Needs to be washed out.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Good
  • Good
  • Good
  • Good
  • GoodGlass looks ok but rubber seal on cab door is coming loose at bottom.
  • Good
  • Good
  • Good
  • Good
  • GoodCushions are ok but pretty dirty.
  • Good
  • FairWasher fluid tank is empty and wiper blade is pretty worn.
engine
  • Yes
  • No
  • Coolant looks red at this time.
  • Fair
  • Good
  • Good
  • Good
  • GoodNoticed no engine performance issues at this time.
cooling system
  • No
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Electrical system seems to be ok at this time.
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodDidn’t notice any cylinder oil leakage but there is a little wear in pins and bushings but doesn’t appear to be excessive at this time. Doesn’t appear to be abnormal for hours on machine.
  • Good
bucket
  • A4174BK21816
  • Yes
  • Poorbucket has patch weld
  • Good
  • Poor
  • Good
  • FairNoticeable wear/slack in lower carriage mount pins and bushings doesn’t seem abnormal for hours on machine but it is noticeable.
final drives
  • Didn’t notice any issues with final drives and noticed no external oil leaks at this time.
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
RollerGood
SprocketFairSprockets are worn but still ok for a while.
Track / Belt ConditionFairshowing some wires at some places.
Track Frame - LeftGood
Track Frame - RightGood
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RIGGS CATSee InventoryWebsiteSelect contact
RiggsCAT Used
Telephone:+1 501 570 3240
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone