Caterpillar 259D

Caterpillar 259D

Price
38,650 USD
Year
2015
Working hours
1476 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D
CategorySkid Steer Loaders
Serial NumberFTL03409
Unit Number16064
Catalog NumberCU2252587
Manufacturing Year2015
Hours1476 h
CountryUnited States
LocationNashville, TN
Pricing
Price Excluding Tax$ 38,650
Tax-
Price Including Tax-
Features
Additional InformationTRACK,RUBBER,400MM(15.7IN)BLCK
*259D CTL TIER 4 FINAL HRC
*CONVERSION ARRANGEMENT
*DISPLAY, ADVANCED, LCD
*DOOR, CAB, GLASS
*FAN, COOLING, DEMAND
*HEATER, ENGINE COOLANT, 120V
*HYDRAULICS, PROPORTIONAL, WT
*PACKAGE, PERFORMANCE, (H2)
*QUICK COUPLER, ELECTRIC
*RADIO READY
*RIDE CONTROL, NONE
*ROPS, ENCLOSED WITH A/C (C3)
*RUBBER BELT, 2 SPD, D/S IDLER
*SEAT BELT, 2"
*SEAT,AIR SUSPENSION,CLOTH,HEAT
259D CA STD FLOW DCA2 (PDC)
CAROLINA CDC - - AVAILABILITY
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
SHIPPING/STORAGE PROTECTION
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON MACHINERY COMMERCE CORPORATIONSee InventoryWebsiteSelect contact
Roth Nunley
Telephone:+1 888 720 1308
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone