Caterpillar 257D

Caterpillar 257D

Price
35,000 USD
Year
2016
Working hours
266 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 257D
CategorySkid Steer Loaders
Serial NumberEZW01611
Unit NumberEQ018870
Catalog NumberCU2347636
Manufacturing Year2016
Hours266 h
CountryUnited States
LocationGarner, NC
Pricing
Price Excluding Tax$ 35,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
OROPSOROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BUCKETBUCKET
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
PILOT CONTROLPILOT CONTROL
Additional Information257D MTL TIER 4 FINAL HRC
BATTERY, HEAVY DUTY, 850 CCA
CONTROL, ISO, ON/OFF
CONVERSION ARRANGEMENT
DISPLAY, BASIC, ANTI-THEFT
FAN, COOLING, DEMAND
INSTRUCTIONS, ANSI, NACD
LANE 2 ORDER
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
QUICK COUPLER, MANUAL
RIDE CONTROL, NONE
ROPS, OPEN (C1)
RUBBER BELT, 1 SPEED
SEAT BELT, 2"
SEAT, SUSPENSION, VINYL
SERIALIZED TECHNICAL MEDIA KIT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • GoodChain scratches.
  • GoodOROPS
  • Good
  • GoodMinor rear grill ding.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • YesDuring last service
  • Overall good appearance
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMinor blemishing
  • Good
  • Yes
  • Yes
  • YesCD.
  • Yes
  • 2/3 tank
  • No cab radio or rear camera installed
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Engine runs well 250pm performed @ 267 hours.
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • GoodAll lights working.
  • Good
  • Good
  • No
  • No
  • Starts & charges well
hydraulics
  • GoodFront bucket float and leveler working.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Operates well
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodManual coupler.
  • Good
  • 72"
  • A4169MP20103.
  • Caterpillar M.P. bucket.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGoodSome cosmetics
NotesOverall good
Percentage WornApprox. 15% worn
Track / Belt Width15"
comments, misc. repairs, general remarks
  • Inspection performed 29Sept18 @ 267 hrs.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone