Caterpillar 246D

Caterpillar 246D

Price
52,000 USD
Year
2017
Working hours
344 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246D
CategorySkid Steer Loaders
Serial NumberBYF03331
Unit NumberBYF3331
Catalog NumberCU4300237
Manufacturing Year2017
Hours344 h
CountryUnited States
LocationCheyenne, WY
Pricing
Price Excluding Tax$ 52,000
Tax-
Price Including Tax-
Features
Additional Information*246D SSL TIER 4 FINAL HRC
*BATTERY, XTRA HVY DUTY, DISC
*CERTIFICATION ARR, (US/CANADA)
*CONTROL, ISO, PROP, WT
*CONVERSION ARRANGEMENT
*COUNTERWEIGHT,MACHINE,EXTERNAL
*DISPLAY, ADVANCED, LCD
*DOOR, CAB, GLASS
*FAN, COOLING, DEMAND
*HEATER, ENGINE COOLANT, 120V
*LIGHTS, HALOGEN
*PACKAGE, PERFORMANCE (H2)
*QUICK COUPLER, HYDRAULIC
*RADIO READY
*ROPS, ENCLOSED WITH A/C (C3)
*SEAT BELT, 2"
*SEAT,AIR SUSPENSION,CLOTH,HEAT
*TWO SPEED
BUCKET-GP, 74", BOCE
CAROLINA CDC - - AVAILABILITY
INSTRUCTIONS, ANSI, USA
KIT, CAMERA REAR VIEW
LANE 1 ORDER
PRODUCT LINK, CELLULAR PL240
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
TIRES, 12/16.5 CAT 10PR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone