Quick Search

Caterpillar 246D3

Caterpillar 246D3

Price
$39,000
Year
2019
Working hours
4,133 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Western States Equipment
Meridian, ID
+1 8779914228
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 246D3
CategorySkid Steer Loaders
Serial NumberKC600822
Unit NumberE0105359
Catalog Number4885013
Year2019
Hours4,133 h
CountryUnited States
LocationMeridian, ID
Pricing
Price Excluding Tax39,000 USD
Tax-
Price Including Tax-
Details
Additional informationTIRES, 12/16.5 CAT 10PR
REAR LIGHTS
SERIALIZED TECHNICAL MEDIA KIT
CAB PACKAGE, PRO PLUS
SEAT BELT, 2"
FILM, RIDE CONTROL, ANSI
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
COUNTERWEIGHT,MACHINE,EXTERNAL
CERTIFICATION ARR, P65
BATTERY,EXTRA HD,DISC,1000 CCA
FILM, ENGINE, ANSI, USA
246D3 SKID STEER LOADER
246D3 SSL DCA4
PRODUCT LINK, CELLULAR PL243
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering