Caterpillar 246D ACHF2

Caterpillar 246D ACHF2

Price
31,500 USD
Year
2016
Working hours
464 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246D ACHF2
CategorySkid Steer Loaders
Serial NumberBYF02406
Unit NumberSS246-504
Catalog NumberCU4659535
Manufacturing Year2016
Hours464 h
CountryUnited States
LocationWinchester, VA
Pricing
Price Excluding Tax$ 31,500
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HIGH FLOW HYDRAULICSHIGH FLOW HYDRAULICS
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
PILOT CONTROLPILOT CONTROL
AMICSAMICS
ELECTRIC COUPLERELECTRIC COUPLER
Additional Information**North
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HIGH FLOW HYDRAULICSHIGH FLOW HYDRAULICS
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
PILOT CONTROLPILOT CONTROL
AMICSAMICS
ELECTRIC COUPLERELECTRIC COUPLER
Additional Information**North
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • tires
general appearance
  • YesInside only
  • Yes
  • Appearance very good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorNA
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorNA
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • All safety items OK
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • NA
  • 3/4 tank
  • Good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • No leaks
  • Good
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • No leaks
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • No
  • Electrical system OK
  • Good
  • Good
  • FairRight tail light out
  • Good
  • Good
  • Good
hydraulics
  • No
  • No leaks
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Bucket
  • Good
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • .57 yd 74 inch
  • A4194BK20534
  • Bucket in good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • NA
  • Good
  • NA
tires
  • No
  • No
  • 100%
  • Tires in good condition
  • NA
  • 12x15.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCaterpillarNoNoNo
Left RearCaterpillarNoNoNo
Right FrontCaterpillarNoNoNo
Right RearCaterpillarNoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY NORTHSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 410 686 7777
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone