Caterpillar 246D

Caterpillar 246D

Price
38,000 USD
Year
2017
Working hours
95 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246D
CategorySkid Steer Loaders
Serial NumberBYF03449
Unit NumberUM07543
Catalog NumberCU4348663
Manufacturing Year2017
Hours95 h
CountryUnited States
LocationSan Leandro, CA
Pricing
Price Excluding Tax$ 38,000
Tax-
Price Including Tax-
Features
Additional InformationTIRES, 12X16.5 10PR CAT
246D SSL TIER4 HRC
72" GP SN# A416BK21026
BATTERY, XHD, DISC
BELT, SEAT, 2"
CAT CERTIFIED
CONTROL, ISO, PROP
CONVERSION ARR
DISPLAY, BASIC
FAN,COOLING DEMAND
LIGHTS, HALOGEN
ONE SPEED
PACKAGE, PRFM (H2)
PROD LINK CELL PL2
QUICK COUPLER, MANUAL
ROPS, OPEN (C1)
SEAT,AIR SUSP,VINYL,HEAT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • red
  • normal
  • light
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 12-16.5, air
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front100NoNoNo
Left Rear100NoNoNo
Right Front100NoNoNo
Right Rear100NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON TRACTOR COSee InventoryWebsiteSelect contact
Jeff Larson
Telephone:+1 510 357 6200
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone