Caterpillar 242D

Caterpillar 242D

Price
36,700 USD
Year
2015
Working hours
861 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 242D
CategorySkid Steer Loaders
Serial NumberDZT01114
Unit NumberUC0001767
Catalog NumberCU2574337
Manufacturing Year2015
Hours861 h
CountryUnited States
LocationFresno, CA
Pricing
Price Excluding Tax$ 36,700
Tax-
Price Including Tax-
Features
Accessories
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
LIGHTINGLIGHTING
OROPSOROPS
RIDE CONTROLRIDE CONTROL
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
Additional InformationC3.3B MODEL ENGINE, #8ES0828
CONVERSION ARRANGEMENT
3.3 LITERS, 73HP ... 2,400 RPM
DISPLAY, BASIC, ANTI-THEFT
FAN, COOLING, DEMAND
FILM, RIDE CONTROL, ANSI
HYDRAULICS, PROPORTIONAL
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
ROPS, OPEN (C1)
SEAT BELT, 3"
SEAT,AIR SUSPENSION,VINYL,HEAT
SHIPPING/STORAGE PROTECTION
TIER 4 EMISSIONS
TIRES, 10/16.5 CAT 8PR
TWO SPEED WITH RIDE CONTROL
USEPA FAMILY = EKBXL03.3EKD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
or Mark McClellan Lars Hannell
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone