Caterpillar 232D

Caterpillar 232D

Price
28,244 USD
Year
2017
Working hours
533 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 232D
CategorySkid Steer Loaders
Serial NumberDPR00984
Unit NumberE136398
Catalog NumberCU4469440
Manufacturing Year2017
Hours533 h
CountryUnited States
LocationTucson, AZ
Pricing
Price Excluding Tax$ 28,244
Tax-
Price Including Tax-
Features
Additional InformationTIRE SIZE: 10/16.5
AUX HYD
SUSPENSION SEAT
ROPS: OPEN
PRODUCT LINK: INCLUDES
BUCKET: YES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone