Case TV370

Case TV370

Price
52,000 USD
Year
2019
Working hours
411 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCASE TV370
CategorySkid Steer Loaders
Serial NumberNKM470159
Unit Number478762
Catalog NumberCU4675909
Manufacturing Year2019
Hours411 h
CountryUnited States
LocationBurlington, CO
Pricing
Price Excluding Tax52,000 USD
Tax USD
Price Including Tax USD
Details
Additional InformationCOUNTERWEIGHT / EROPS-FOPS
AS IS / AS RECEIVED
410/09/21/20
HAND & FOOT CONTROLS W/JOYSTICKS
12V/120 AMP SYSTEM /BLOCK HEATER
SELF-LEVELING / KEYLESS START
SEAT,AIR VINYL SUSPENSION W/BELT
BEACON, CAUTION / ALARM, TRAVEL
TRACKS,RUBBER 17.7", 4 ROLLERS
HYDRAULIC,STANDARD FLOW ... CONDITIONER/HEATER/DEFROSTER
BUCKET-GP, 84" 1.03CYD W/BOE
PILOT CONTROL / RIDE CONTROL
AM-FM JENSEN RADIO W/2 SPEAKERS
LIGHTING,HALOGEN CAB & WORK (6)
ENGINE,FPT, 3.4L, 68HP, TIER 4
2019 CASE TV370 CTL LOADER
QUICK COUPLER, HYDRAULIC
AUXILIARY HYDRAULICS ... GPM
HD HYDRAULIC OIL COOLER
TRANSMISSION, HYDROSTATIC 2SPD
Features
Additional InformationCOUNTERWEIGHT / EROPS-FOPS
AS IS / AS RECEIVED
410/09/21/20
HAND & FOOT CONTROLS W/JOYSTICKS
12V/120 AMP SYSTEM /BLOCK HEATER
SELF-LEVELING / KEYLESS START
SEAT,AIR VINYL SUSPENSION W/BELT
BEACON, CAUTION / ALARM, TRAVEL
TRACKS,RUBBER 17.7", 4 ROLLERS
HYDRAULIC,STANDARD FLOW ... CONDITIONER/HEATER/DEFROSTER
BUCKET-GP, 84" 1.03CYD W/BOE
PILOT CONTROL / RIDE CONTROL
AM-FM JENSEN RADIO W/2 SPEAKERS
LIGHTING,HALOGEN CAB & WORK (6)
ENGINE,FPT, 3.4L, 68HP, TIER 4
2019 CASE TV370 CTL LOADER
QUICK COUPLER, HYDRAULIC
AUXILIARY HYDRAULICS ... GPM
HD HYDRAULIC OIL COOLER
TRANSMISSION, HYDROSTATIC 2SPD
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • Normal
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • None
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • 84 in BOE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • All photos
  • BOE bucket not available at inspection
  • Tracks seem loose?????????
tires
  • Yes
  • Rubber tracks average condition
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone