Case TV380

Case TV380

Price
42,000 USD
Year
2013
Working hours
965 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCASE TV380
CategorySkid Steer Loaders
Serial NumberNDM463920
Unit Number472170
Catalog NumberCU4535666
Manufacturing Year2013
Hours965 h
CountryUnited States
LocationCO
Pricing
Price Excluding Tax$ 42,000
Tax-
Price Including Tax-
Features
Accessories
RADIORADIO
COUNTERWEIGHTCOUNTERWEIGHT
Additional Information2013 CASE TV380 TRACK LOADER
AIR CONDITIONER/HEATER/DEFROSTER
AS IS / AS RECEVIED
AUXILLARY HYDRAULICS, 24GPM
BUCKET-GP,84" BOCE
ENGINE,432T/M3,3.2L,84HP,TIER 3
ALARM, TRAVEL
HYDRAULIC, STANDARD FLOW 42.7HP
SWITCHABLE CONTROLS - ISO/H
LIGHTING,INTERIOR-CAB & WORK
QUICK COUPLER, HYDRAULIC
SEAT,SUSPENSION CLOTH W/BELT
TRACKS, BLACK RUBBER 15.7"/400MM
TRANSMISSION, HYDRAULIC
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Yes
  • Couldn’t get hood open
  • GoodCab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
gauges, operator station, console
  • Yes
  • GoodWorking
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Couldn’t get hood open
  • Normal
  • Normal
  • Good
cooling system
  • No
  • Couldn’t get hood open
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • FairSide front didn’t come on
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • 84 in
  • Good
  • Good
  • Good
  • Good
  • GoodMinimal movement
  • Good
  • Good
comments, misc. repairs, general remarks
  • Photos
tires
  • Rubber tracks in good condition some cracking
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone