Case TV380

Case TV380

Price
30,909 USD
Year
2014
Working hours
2776 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCASE TV380
CategorySkid Steer Loaders
Serial NumberNEM464247
Unit Number464247-A
Catalog NumberCU4681922
Manufacturing Year2014
Hours2776 h
CountryUnited States
LocationLansing, MI
Pricing
Price Excluding Tax30,909 USD
Tax USD
Price Including Tax USD
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
PILOT CONTROLPILOT CONTROL
Additional InformationCAB, AC, 2SPD, HQC, BKT, 18" BELT
PLEASE CALL FOR MACHINE LOCATION
AS IS, WHERE IS
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
PILOT CONTROLPILOT CONTROL
Additional InformationCAB, AC, 2SPD, HQC, BKT, 18" BELT
PLEASE CALL FOR MACHINE LOCATION
AS IS, WHERE IS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
  • No
  • Good
  • Good
  • GoodBelly pans in place
  • Good
  • Good
  • Good
  • Good
  • GoodLift scratches and paint chips on lower machine areas
  • FairRear grille dented pushed inward
  • FairRight rear corner machine dented
  • Good
safety items
  • Yes
  • Yes
  • GoodWorking
  • GoodWorking
gauges, operator station, console
  • YesWorking
  • Yes
  • Equipped with am/fm radio
  • Good
  • Good
  • Good
  • GoodEMS warning lights working
  • Good
  • GoodGauge display working
  • GoodAll cab glass in place (no chips or cracks) (no mirror)
  • Good
  • GoodPilot operated joystick controls
  • GoodWorking
  • Good
  • Good
  • FairMechanical style seat suspension, split starting in front edge of lower cushion
  • Good
  • GoodWorking
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Green, clean
  • Powered by 4-cylinder turbo diesel
  • Warning light goes out when started
  • Normal (no smoke)
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • GoodAll floodlights on machine working
  • Good
  • Good
hydraulics
  • Good
  • Good
  • GoodHydraulic functions operate good cycle times are good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
  • Good
  • GoodDrives and steers good tracks straight
  • Good
  • GoodTwo speed travel working, operates 6mph in low and 8mph in high
  • Good
bucket
  • 84in wide
  • Good
  • FairBucket cylinder mounting pins and bushings show aprox 3/8in play
  • Good
  • FairBeen flipped in good condition
  • Good
  • Good
  • GoodHydraulic operated coupler, operates good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
NotesWarrior aftermarket belts, 450X86X55
Percentage Worn20%
Track / Belt ThicknessAverage cleat height 27/32nds,
Track / Belt Width18in wide belts,
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGoodBelts in good condition, minor abrasions
comments, misc. repairs, general remarks
  • RUNS AND OPERATES GOOD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone