Quick Search

Case SV185

Case SV185

Price
$29,900
Year
2012
Working hours
915 h
Videos of CASE SV185
Videos of CASE SV185
Email x
Name

My email address:*

My friend's email address:*

Message:

Foley Equipment Company
Manhattan, KS
+316 943 4211
Show phone number
  • Basic information
  • Details
Basic information
BrandCASE SV185
CategorySkid Steer Loaders
Serial Number4NCM443863
Unit NumberVGU0047
Catalog Number4871545
Year2012
Hours915 h
CountryUnited States
LocationManhattan, KS
Pricing
Price Excluding Tax29,900 USD
Tax-
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
Additional information.
- FOLEY INSPECTED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
710
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBEND IN RADIATOR SHROUD
  • Good
  • Good
safety items
200
  • No
  • Good
  • Good
gauges, operator station, console
1000
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
400
  • No
  • No
  • Yes
  • No
  • YesLARGE HOSE HAS SOME OILY BUILD UP
  • OK
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
500
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
420
  • 66” SMOOTH BUCKET
  • Good
  • FairHAS SOME PLAY - STILL USEABLE
  • Good
  • FairTHERE IS WEAR, BUT HAS LIFE LEFT
  • Good
  • Good
comments, misc. repairs, general remarks
  • PERFORMED PM 2 SERVICE - 915 HOURS
tires
  • 60%
  • 10-16.5 NHS
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCARLISLENoYesNo
Left RearCARLISLENoYesNo
Right FrontCARLISLENoYesNo
Right RearCARLISLENoYesNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering