Bobcat T770

Bobcat T770

Price
43,750 USD
Year
2014
Working hours
1020 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandBobcat T770
CategorySkid Steer Loaders
Serial NumberAN8T13977
Unit Number479170
Catalog NumberCU4666801
Manufacturing Year2014
Hours1020 h
CountryUnited States
LocationEl Paso, CO
Pricing
Price Excluding Tax43,750 USD
Tax USD
Price Including Tax USD
Details
Additional Information* NEED START CODE
1020/08/20/20
ENCLOSED CAB / SELF LEVELING
AS IS / AS RECEIVED
12 VOLT / 95 AMP SYSTEM
5" LCD DISPLAY MONITOR
BUCKET-GP,68" BOE
SPROCKET DRIVE / ALARM, TRAVEL
SEAT,ADJ.SUSPENSION VINYL W/BELT
PILOT CONTROLS,W/JOYSTICKS (SJC)
UC:TRACKS,RUB 17.7" W/5 ROLLERS
RADIO, AM-FM /INTERIOR LIGHTING
HYDRAULICS,STANDARD FLOW @ 46HP
AUXILIARY, HYDRAULICS @23 GPM
LIGHTING,HALOGEN WORK FRT & REAR
ENGINE,DOOSAN 92HP, TIER 4
TRANSMISSION,HYDROSTATIC 2F-2R
2 SPEED TRAVEL / EROPS-FOPS
2014 BOBCAT T770 CTL LOADER
QUICK COUPLER, HYDRAULIC
AIR CONDITIONER/HEATER/DEFROSTER
Features
Additional Information* NEED START CODE
1020/08/20/20
ENCLOSED CAB / SELF LEVELING
AS IS / AS RECEIVED
12 VOLT / 95 AMP SYSTEM
5" LCD DISPLAY MONITOR
BUCKET-GP,68" BOE
SPROCKET DRIVE / ALARM, TRAVEL
SEAT,ADJ.SUSPENSION VINYL W/BELT
PILOT CONTROLS,W/JOYSTICKS (SJC)
UC:TRACKS,RUB 17.7" W/5 ROLLERS
RADIO, AM-FM /INTERIOR LIGHTING
HYDRAULICS,STANDARD FLOW @ 46HP
AUXILIARY, HYDRAULICS @23 GPM
LIGHTING,HALOGEN WORK FRT & REAR
ENGINE,DOOSAN 92HP, TIER 4
TRANSMISSION,HYDROSTATIC 2F-2R
2 SPEED TRAVEL / EROPS-FOPS
2014 BOBCAT T770 CTL LOADER
QUICK COUPLER, HYDRAULIC
AIR CONDITIONER/HEATER/DEFROSTER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • Yes
  • Good
  • GoodDoor strut loose
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRr. Lower minor bent
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorMissing
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Operating temp
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • FairRr, tail lense cracked
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • FairLr. Gouge
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone