Bobcat S650

Bobcat S650

Price
24,000 USD
Year
2014
Working hours
2332 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandBobcat S650
CategorySkid Steer Loaders
Serial NumberALJ812521
Unit NumberUTF812521
Catalog NumberCU4450369
Manufacturing Year2014
Hours2332 h
CountryUnited States
LocationPiscataway, NJ
Pricing
Price Excluding Tax$ 24,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
safety items
  • Yes
gauges, operator station, console
  • GoodCONDITION UNKNOWN
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodHAND & FOOT CONTROLS
  • Good
  • Good
  • Good
  • GoodSECURITY START CODE "06848"
  • Good
  • NoB/U ALARM INOP
  • Yes
  • Yes
engine
  • GoodNEW FUEL PUMP
  • Good
  • No
  • Yes
  • No
  • No
  • No
  • DOOSAN 2.4 LITRE
cooling system
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • GoodR REAR LIGHT OUT
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • FairLEFT BUCKET CYL LEAKING (CLASS 2)
  • No
tandems/gears/bearings/chains
  • Good
  • Good2 SPEED
  • Good
  • Good
bucket
  • Fair
  • FairSIDES WORN
  • Good
  • Good
  • GoodSOME PLAY
  • 68" GP
comments, misc. repairs, general remarks
  • INSPECTED 12/7/18 @ 2329.9 HRS
  • AM FM RADIO
  • 2 SPEED
  • HYD COUPLER
  • START CODE "06848"
tires
  • TIRES POOR
  • CAMSO SKS753 12-16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front4MM13
Left Rear2MM7
Right Front4MM13
Right Rear2MM7
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY, INC.See InventoryWebsiteSelect contact
Rich Califano
Telephone:+1 732 261 8424
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone