Bobcat S750

Bobcat S750

Price
27,000 USD
Year
2013
Working hours
800 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandBobcat S750
CategorySkid Steer Loaders
Serial NumberATDZ12327
Unit NumberATDZ12327
Catalog NumberCU4500544
Manufacturing Year2013
Hours800 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding Tax$ 27,000
Tax-
Price Including Tax-
Details
Accessories
OROPSOROPS
Features
Accessories
OROPSOROPS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • No
  • Good
  • PoorBent ROPS
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRust on loader and main frame
  • FairBent
  • Good
  • Good
safety items
  • NoROPS is bent
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • NoNonfunctional
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor tear on backrest
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Purple
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • YesRight lift cylinder
  • Good
  • FairRight lift cylinder is leaking at rod seals
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • 73” smooth
  • Good
  • Good
  • Good
  • FairWorn to bucket edges, can be flipped
  • Good
  • Good
  • GoodManual
comments, misc. repairs, general remarks
  • Unit is in overall good condition. All systems function correctly.
  • Solid rubber tires have roughly 75% life remaining.
  • Top rear left of ROPS is bent.
tires
  • 75%
  • 12-16.5 replacement size solid rubber
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front75NoNoNo
Left Rear75NoNoNo
Right Front75NoNoNo
Right Rear75NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone