Currently 18062 machines for sale
Quick Search

Used Skid Steer Loaders for Sale

Are you in the market for a used skid steer loader? We have the equipment you need. With used skid steer loaders from your Cat® dealer, you can prioritize savings and performance at the same time. Find the skid steer you're looking for with Cat Used: low hours, great condition, the right configuration and multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Skid Steer Loaders
x
1,157 Search results for "Current filter"
Displaying: 841 - 864 Sort by: 
CAT 279D, 50,4002019
Lubbock, TX
2,612 hride control

See Details
CAT 299D2, 77,0002019
Nitro, WV
1 h

See Details
CAT 257D, 42,2202015
Brownfield, TX
2,828 h Conditions

See Details
CAT 259D, 58,5002018
City Of Industry, CA
1,859 hride control

See Details
CAT 279D3 C3HF, 102,0002023
Cedar City, UT
325 h

See Details
CAT 279D3 C3H2, 80,5002023
Hurricane, UT
1,375 h

See Details
CAT 259D XPS, 44,9502018
Louisville, KY
3,067 h

See Details
CAT 242D, 31,0002017
Edgewood, MD
2,974 h Specifications Conditionsam fm radiolightingultra low sulfur diesel fuelair conditionerhydraulics, standard flow

See Details
CAT 226D3 C3H2, 43,0002021
Salina, UT
1,628 h

See Details
CAT 249D, 28,9502016
Jeffersonville, IN
2,817 h

See Details
CAT 299D2 XHP, 99,5002017
Fresno, CA
1,197 h

See Details
CAT 262D3 C3H2, 79,3002023
Salt Lake City, UT
83 h

See Details
CAT 249D3 C3H2, 81,5002023
Salt Lake City, UT
177 h

See Details
CAT 259D, 53,0002018
Fresno, CA
1,607 h Conditionsride control

See Details
CAT 242D XPS, 33,0002016
Madison, WI
1,676 h Conditionsproduct linklightingultra low sulfur diesel fuelauxiliary hydraulics pressure - high pressurepilot control

See Details
CAT 236D, 55,0002021
City Of Industry, CA
1,601 hengine

See Details
CAT 242D, 36,0002017
Fresno, CA
1,268 h Conditions2 speed travelauxiliary hydraulics flow - standard flowcoupler type - mechanicalropsepa label

See Details
CAT 239D, 29,9502016
Jeffersonville, IN
2,131 h

See Details
CAT 279D, 38,9502017
Parkersburg, WV
2,923 h

See Details
CAT 279D, 40,0002019
Evansville, IN
2,309 h

See Details
CAT 259D, 52,0002018
Fresno, CA
2,481 h Conditionsride control

See Details
CAT 259D, 64,5002018
Fresno, CA
1,495 h Conditionsride control

See Details
CAT 299D2 AIRH, 37,5002015
Mokena, IL
4,047 h2 speed travelair conditionerbucketelectric couplererops

See Details
CAT 259D3 C3H2, 75,4002022
Salt Lake City, UT
541 h

See Details
Show more results

Skid Steer Loaders