Quick Search

CAT 259D

CAT 259D

Year
2018
Working hours
2,481 h
Email x
Name

My email address:*

My friend's email address:*

Message:

QUINN COMPANY
Fresno, CA
+1 562 463 4795
Show phone number
Basic information
BrandCAT 259D
Quinn Company
CategorySkid Steer Loaders
Serial NumberFTL20119
Unit NumberCCU001014
Catalog Number10082913
Year2018
Hours2,481 h
CountryUnited States
LocationFRESNO, United States
Pricing
Price Excluding Tax52,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional informationBATTERY, HEAVY DUTY, 850 CCA
CERTIFICATION ARR, P65
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD, CAMERA
FAN, COOLING, DEMAND
FILM, RIDE CONTROL, ANSI
INSTRUCTIONS, ANSI, USA
LANE 3 ORDER
LIGHTS, HALOGEN
Online Owner's Manual
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H3)
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, MANUAL
RETURN TO DIG/WRKTL POSITIONER
ROPS, OPEN (C1)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 3"
SEAT,AIR SUSPENSION,VINYL,HEAT
SERIALIZED TECHNICAL MEDIA KIT
TRACK,RUBBER,320MM(12.6IN)BLCK
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1200
  • Yes
  • No
  • OK -- COUNTERWEIGHTS REMOVED
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • GOOD
  • Good
  • Good
gauges, operator station, console
1100
  • Yes
  • No
  • No
  • No
  • No
  • ___________
  • 100%
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodELECT TYPE
  • Good
  • Good
  • Good12/2023
  • Good
  • Good
engine
700
  • No
  • No
  • YesEPA 2018 RED TAG # AW3S86
  • No
  • No
  • No
  • No
  • RED
  • GOOD
  • OK
  • CLEAR
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • No
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • No
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
700
  • BK22789
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNEW
undercarriage
300
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage Worn5%
Track / Belt ThicknessBOTH AT 2.98" G/BAR AT .98
Track / Belt Width151/2"
IdlersGood
RollerGood
Roller FrameGood
SprocketGoodNEW
Track / Belt ConditionGoodGOOD
comments, misc. repairs, general remarks
  • PM 4 @ 2477
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering