Quick Search

CAT 259D

CAT 259D

Year
2018
Working hours
1,495 h
Email x
Name

My email address:*

My friend's email address:*

Message:

QUINN COMPANY
Fresno, CA
+1 562 463 4795
Show phone number
Basic information
BrandCAT 259D
Quinn Company
CategorySkid Steer Loaders
Serial NumberFTL17732
Unit NumberUC0002508
Catalog Number10085474
Year2018
Hours1,495 h
CountryUnited States
LocationFRESNO, United States
Pricing
Price Excluding Tax64,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Ride ControlRide Control
Additional informationBATTERY, HEAVY DUTY, 850 CCA
CERTIFICATION ARR, (US/CANADA)
CONTROL, ISO, PROP
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, POLYCARBONATE
FAN, COOLING, DEMAND
FILM, RIDE CONTROL, ANSI
INSTRUCTIONS, ANSI, USA
LANE 3 ORDER
LIGHTS, HALOGEN
Online Owner's Manual
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, MANUAL
RADIO, AM/FM, BLUETOOTH
RETURN TO DIG/WRKTL POSITIONER
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 3"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SERIALIZED TECHNICAL MEDIA KIT
TRACK,RUBBER,400MM(15.7IN)BLCK
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1300
  • No
  • No
  • GOOD
  • Good
  • Good
  • Good4
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • GOOD
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • No
  • No
  • No
  • _____________
  • 100%
  • GOOD
  • Good
  • Good
  • GoodFRONT GLASS SCRATCH DOOR
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodELEC. TYPE
  • Good
  • Good
  • GoodSEPT 2023
  • GoodAIR TYPE.
  • Good
  • Good
engine
800
  • No
  • No
  • YesEPA 2018 RED TAG # KY4A75
  • Yes
  • No
  • No
  • No
  • No
  • RED
  • GOOD
  • OK
  • CLEAR
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • No
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • No
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
700
  • .62YDS.
  • K47651 BK20593
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage Worn20% WORN
Track / Belt Thickness2.72" BOTH. G/BAR .78"
Track / Belt Width151/2"
IdlersGood
RollerGood
Roller FrameGood
SprocketGoodNEW SPROCKETS
Track / Belt ConditionGood
comments, misc. repairs, general remarks
  • PM 2 @ 1460
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering