Screen Machine 90TS

Screen Machine 90TS

Price
On Request
Year
2019
Working hours
27 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandScreen Machine 90TS
CategoryScreeners
Serial Number90TS1004
Unit NumberEQN081353
Catalog NumberCU4607636
Manufacturing Year2019
Hours27 h
CountryUnited States
LocationAL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Details
Additional Information19" FINES PRODUCT BELT
22" WIDE OVERSIZE AND MIDSIZE PRODUCT BELTS
25HP KUBOTA WATER COOLED DIESEL ENGINE
CHOICE OF SCREEN MESHES OR HARP WIRE
ONE-TOUCH FUNCTIONALITY
OPERATING WIDTH: 10' - 10"
RECEIVING HOPPER
REMOTE CONTROL
SELF-CONTAINED SCREENING PLANT
TRAVEL HEIGHT: 7' - 10"
TRAVEL LENGTH: 14' - 1"
TRAVEL WIDTH: 6' - 2"
OPERATING LENGTH: 18' - 4"
OPERATING HEIGHT: 7' - 2"
EASILY TRANSPORTED
Features
Additional Information19" FINES PRODUCT BELT
22" WIDE OVERSIZE AND MIDSIZE PRODUCT BELTS
25HP KUBOTA WATER COOLED DIESEL ENGINE
CHOICE OF SCREEN MESHES OR HARP WIRE
ONE-TOUCH FUNCTIONALITY
OPERATING WIDTH: 10' - 10"
RECEIVING HOPPER
REMOTE CONTROL
SELF-CONTAINED SCREENING PLANT
TRAVEL HEIGHT: 7' - 10"
TRAVEL LENGTH: 14' - 1"
TRAVEL WIDTH: 6' - 2"
OPERATING LENGTH: 18' - 4"
OPERATING HEIGHT: 7' - 2"
EASILY TRANSPORTED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON TRACTOR CO., INC.See InventorySelect contact
Greg Frost
Telephone:+1 205 229 8715
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources