Quick Search

Irock CRUSHERS TS-516

Irock CRUSHERS TS-516

Year
2021
Working hours
557 h
Email x
Name

My email address:*

My friend's email address:*

Message:

THOMPSON TRACTOR CO., INC.
Rental Fleet Machine, Subject To Availability, AL
+1 205 229 8715
Show phone number
Basic information
BrandIrock CRUSHERS TS-516
THOMPSON POWER SYSTEMS
CategoryScreeners
Serial Number77727
Unit NumberEQN138016
Catalog Number4894887
Year2021
Hours557 h
CountryUnited States
LocationRental Fleet Machine, subject to availability, United States
Pricing
Price Excluding Tax255,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information2743MM (9FT) WIDE HOPPER & 1200MM (48IN) HEAVY DUTY 3 PLY BELT
CAT TIER 4F 130HP (97KW)
CHEVRON BELT ON TAIL CONVEYOR
CHEVRON BELTS ON SIDE CONVEYORS
DIRECT FEED WEAR PLATE LINED HOPPER
END TENSIONER
EXTENDED HOPPER WING PLATES (3657MM OR 12 FT HYDRAULIC FOLD)
MOBILE TRACKED (16FT X 5FT) W/HEAVY DUTY HIGH ENERGY 2 BEARING SCREEN BOX
PLAIN BELT ON FEEDER
REMOTE MACHINE SHUT OFF
REMOVEABLE TRACK CONTROL C/W CABLE
SAFETY BEACON LIGHTS
STEEL APRON PLATE FEEDER
TRAVEL OUT FIXED WALKWAYS & INTEGRATED HYDRAULIC FOLDING STOCKPILING CONVEYORS
TS-516AF (16FT X 5FT) HEAVY HIGH ENERGY SCAPLING SCREEN
WEDGE TENSIONER
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general condition
100
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering